[Red] Mechanical Pencil/Ballpoint Pen Refill EA765MG-67

[Red] Mechanical Pencil/Ballpoint Pen Refill EA765MG-67

【Product Specifications】
・Replacement Core Only
・For EA765MG-63~65
・Pole Dia. …0.7mm
・Ink Color …Red
・Qty. Per Unit …10 Pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MG-67

Part Number
EA765MG-67
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MG-67 in the [Red] Mechanical Pencil/Ballpoint Pen Refill EA765MG-67 series.

Additional Products in this Category

Tech Support