Pressure Feed Type Ballpoint Pen EA765MG-85

Pressure Feed Type Ballpoint Pen EA765MG-85

【Product Specifications】
・Length-144mm
・Knock type
・EA765MG-81 to -86 are Eco Mark-certified products.
・Ball dia.…1.0mm
・Ink color…Black

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MG-85

Part Number
EA765MG-85
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MG-85 in the Pressure Feed Type Ballpoint Pen EA765MG-85 series.

Additional Products in this Category

Tech Support