[Fine] Oil-Based Marker EA765MJ-33

[Fine] Oil-Based Marker EA765MJ-33

【Product Specifications】
・Fine tip round core + Super fine tip(Line width:0.9/0.4mm)
・Ink color…Black
・Qty…10 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MJ-33

Part Number
EA765MJ-33
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MJ-33 in the [Fine] Oil-Based Marker EA765MJ-33 series.

Additional Products in this Category

Tech Support