[Fine] Oil-Based Marker EA765MJ-43B

[Fine] Oil-Based Marker EA765MJ-43B

【Product Specifications】
・Thin type round core (0.7 to 0.9mm)
・Ink color…Black
・Qty…1 pc

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MJ-43B

Part Number
EA765MJ-43B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support