[Medium] Oil-Based Marker EA765MJ-47

[Medium] Oil-Based Marker EA765MJ-47

【Product Specifications】
・Medium tip round core (1.5 to 2.0mm)
・Ink color…Black
・Qty…10 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MJ-47

Part Number
EA765MJ-47
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MJ-47 in the [Medium] Oil-Based Marker EA765MJ-47 series.

Additional Products in this Category

Tech Support