Whiteboard Marker EA765MJ-51

Whiteboard Marker EA765MJ-51

【Product Specifications】
・Bold (3.0mm)
・Eco Mark-certified product
・Ink color…Red

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MJ-51

Part Number
EA765MJ-51
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MJ-51 in the Whiteboard Marker EA765MJ-51 series.

Additional Products in this Category

Tech Support