Replacement cartridge (for EA765MJ-55) EA765MJ-55A

Replacement cartridge (for EA765MJ-55) EA765MJ-55A

【Product Specifications】
・Oil-based
・Line width-1.4 to 2.2mm
・-55 to -58: eco mark certified product
・Name…Replacement cartridge
・Ink color…Black
・Qty…1 pc

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MJ-55A

Part Number
EA765MJ-55A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MJ-55A in the Replacement cartridge (for EA765MJ-55) EA765MJ-55A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support