Whiteboard Marker EA765MJ-56

Whiteboard Marker EA765MJ-56

【Product Specifications】
・Oil-based
・Line width-1.4 to 2.2mm
・-55 to -58: eco mark certified product
・Name…Body
・Ink color…Red
・Qty…10 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MJ-56

Part Number
EA765MJ-56
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MJ-56 in the Whiteboard Marker EA765MJ-56 series.

Additional Products in this Category

Tech Support