Whiteboard Marker EA765MJ-56B

Whiteboard Marker EA765MJ-56B

【Product Specifications】
・Oil-based
・Line width-Medium (1.4 to 2.2mm)
・With sensor which can tell the end of ink
・-55 to -58 and -55B to -58B are Eco Mark-certified products.
・Ink color-Red
・Qty. per unit-1 pc

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MJ-56B

Part Number
EA765MJ-56B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MJ-56B in the Whiteboard Marker EA765MJ-56B series.

Additional Products in this Category

Tech Support