Whiteboard Marker EA765MJ-61B

Whiteboard Marker EA765MJ-61B

【Product Specifications】
・Medium
・Line width-1.8 to 2.2mm
・Eco Mark-certified product
・Ink color-Red

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MJ-61B

Part Number
EA765MJ-61B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MJ-61B in the Whiteboard Marker EA765MJ-61B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support