[Thick] Magic Ink EA765MJ-71A

[Thick] Magic Ink EA765MJ-71A

【Product Specifications】
・Oil-based
・Line width-1.0 to 8.0mm
・Ink color…Black
・Qty…10 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA765MJ-71A

Part Number
EA765MJ-71A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MJ-71A in the [Thick] Magic Ink EA765MJ-71A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support