V shaped Magnet Block EA781BJ-11【2 Pieces Per Package】

V shaped Magnet Block EA781BJ-11

【Product Specifications】
・Holder for drilling and marking a round bar and electrodischarging machining
・Removable switching lever type
・Compatible pipe dim.: -2: dia. 8 to 50mm, -2B: dia. 8 to 80mm, -3: dia. 8 to 125mm
・Weight (1 pc): -2: 1.0kg, -2B: 3.0kg, -3: 5.0kg
・Magnetic force…150N(15kgf)
・Dim. (W x D x H)…40 x 70 x 50mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA781BJ-11

Part Number
EA781BJ-11
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781BJ-11 in the V shaped Magnet Block EA781BJ-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support