V shaped Magnet Holder EA781BJ-7

V shaped Magnet Holder EA781BJ-7

【Product Specifications】
・Holding tool for grinding, oddshape objects, tapping, drilling, and marking of a round bar
・Compatible pipe dim.-Dia. 8 to 50mm
・Weight-KA: 2.0kg, KA-1: 3.0kg, KA-1B: 4.5kg
・Magnetic forceN (kgf)…450(45)
・Dim.(W x D x H)mm…60 x 125x 73

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA781BJ-7

Part Number
EA781BJ-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781BJ-7 in the V shaped Magnet Holder EA781BJ-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support