Magnet Holder EA781EG-2

Magnet Holder EA781EG-2

【Product Specifications】
・Strong adhesion with Alnico magnet (AlcomaxIII)
・Handle is removable.
・Service temperature…100℃ or less
・Dim. (mm)…Dia. 55 x 50
・Magnetic force (kgf)…40
・Weight (kg)…1.0
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA781EG-2

Part Number
EA781EG-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781EG-2 in the Magnet Holder EA781EG-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support