• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

Digital Timer EA798C-91A

Digital Timer EA798C-91A

【Product Specifications】
・Measurement range-99min. 59sec.
・Function-Count-up, countdown
・Power supply-AAA battery×1 pc
・Dim.-83(W)×29(D)×70(H)mm
・Hook hole-5×5mm(triangle)
・Weight-75g
・With magnet、stand、wall hanging hole

Part Number

Configured Part Number is shown.

EA798C-91A

Part Number
EA798C-91A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA798C-91A in the Digital Timer EA798C-91A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support