Protection Glasses EA800E-13A

Protection Glasses EA800E-13A

【Product Specifications】
・Lens color-Amber
・Antifogging lens
・Adjustable for Hanger length.
・With soft rubber noose pad.
・Ring size(mm)-A:133, B:145, C:100 to 112, D:42x83

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA800E-13A

Part Number
EA800E-13A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA800E-13A in the Protection Glasses EA800E-13A series.

Additional Products in this Category

Tech Support