Protection Glasses EA800E-36

Protection Glasses EA800E-36

【Product Specifications】
・Lens color-Clear
・99.9% UV cut
・Arm length and arm angle adjustable
・Polycarbonate hard coat lens
・Wearable on top of glasses
・Glasses dim. (mm)-A: 157, B: 128, C: 50 to 70, D: 60 x 75

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA800E-36

Part Number
EA800E-36
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA800E-36 in the Protection Glasses EA800E-36 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support