Goggles EA800EA-5

Goggles EA800EA-5

【Product Specifications】
・Polycarbonate lens
・Antifogging lens
・99% UV cut
・Cloth rubber strap (adjustable)
・Glasses dim. (mm)-A: 135, D: 45 x 70
・Lens color…Clear

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA800EA-5

Part Number
EA800EA-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA800EA-5 in the Goggles EA800EA-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support