Protection Glasses EA800GF-2

Protection Glasses EA800GF-2

【Product Specifications】
・Lens color-Clear
・Polycarbonate lens
・Antifogging lens
・Anti-scratch coating
・With soft rubber nose pads
・The arm is constructed from 2 kinds materials, polyamide and soft rubber.
・Glasses dim. (mm)-A: 133, B: 155, C: 120, D: 35 x 70

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA800GF-2

Part Number
EA800GF-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA800GF-2 in the Protection Glasses EA800GF-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support