Protection Glasses EA800KK-6

Protection Glasses EA800KK-6

【Product Specifications】
・Material-Frame:cellulose、lenz:Steel(24 mesh)
・With side plate
・24-mesh screen is ideal for removing millet and brush cutting.
・Ring size(mm)-A:145、B:135、C:138、D:42 x 55

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA800KK-6

Part Number
EA800KK-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA800KK-6 in the Protection Glasses EA800KK-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support