Protection Glasses (Usable As Goggles) EA800LA-32

Protection Glasses (Usable As Goggles) EA800LA-32

【Product Specifications】
・Polycarbonate lens
・Lens color-Smoke
・Antifogging lens
・99.9% UV cut
・With form pad on the frame (detachable)
・Usable as goggles replacing the strap with the supplied head strap
・The arm is not removable.
・With vent hole
・Glasses dim.(mm)-A: 134, B: 158, C: 60, D: 37 x 68

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA800LA-32

Part Number
EA800LA-32
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA800LA-32 in the Protection Glasses (Usable As Goggles) EA800LA-32 series.

Additional Products in this Category

Tech Support