Protection Glasses EA800LA-35

Protection Glasses EA800LA-35

【Product Specifications】
・Polycarbonate lens
・Lens color-Polarizing clear
・Polarizing lenses (color variable according to amount of UV light) are equipped.
・99.9% UV cut
・With pouch
・Glasses dim. (mm)-A: 130, B: 150, C: 78, D: 37 x 61

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA800LA-35

Part Number
EA800LA-35
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA800LA-35 in the Protection Glasses EA800LA-35 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support