Protection Goggles EA800LA-61

Protection Goggles EA800LA-61

【Product Specifications】
・Plastic frame
・Antifogging lens
・Soft foam pad is equipped with the frame. It is excellent in fit feel.
・Helmet can be worn with goggles on.
・With portable pouch
・Glasses dim. (mm)-A: 140, D: 45 x 63
・Lens color-Clear

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA800LA-61

Part Number
EA800LA-61
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA800LA-61 in the Protection Goggles EA800LA-61 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support