Protection Glasses (Usable As Goggles) EA800LA-9

Protection Glasses (Usable As Goggles) EA800LA-9

【Product Specifications】
・Polycarbonate lens
・Lens color-2 colors (polarizing smoke and clear)
・Polarizing lens changes its color according to the amount of UV light.
・99.9% UV cut
・With soft form pad on the frame (detachable)
・Usable as goggles replacing the strap with the supplied head strap
・With vent hole
・With strap and case
・Glasses dim. (mm)-A: 131, B: 153, C: 86, D: 39 x 62

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA800LA-9

Part Number
EA800LA-9
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA800LA-9 in the Protection Glasses (Usable As Goggles) EA800LA-9 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support