Cain Saw Blade Grinder EA809BC-3

Cain Saw Blade Grinder EA809BC-3

【Product Specifications】
・RPM-15000rpm
・Chuck-3.0mm
・Power source-AC100V(50/60Hz), 0.65A
・Dim.-250 x 44 x 62(H)mm
・Weight-0.45kg
・With guide (angle gauge) to mount chain saw blade easily
・With grinding stones with shaft (4mm, 8mm each 1 pc)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA809BC-3

Part Number
EA809BC-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA809BC-3 in the Cain Saw Blade Grinder EA809BC-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support