(+) Hyper Bit EA813AC-12【5 Pieces Per Package】

(+) Hyper Bit EA813AC-12

【Product Specifications】
・Hex shank-1/4
・With magnet
・Dim.…#2
・Length…82mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA813AC-12

Part Number
EA813AC-12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813AC-12 in the (+) Hyper Bit EA813AC-12 series.

Additional Products in this Category

Tech Support