Driver Bit EA813AX-21

Driver Bit EA813AX-21

【Product Specifications】
・Hexagonal shank-1/4"
・Shaft dia.-11,-12: Dia.4mm, -21 to -32: Dia.6mm
・Size-#2
・Length-100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA813AX-21

Part Number
EA813AX-21
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support