Replacement Battery (for Hitachi) EA813HD-5

Replacement Battery (for Hitachi) EA813HD-5

【Product Specifications】
・The battery may be unavailable according to the battery's plug-in shape. Make sure to confirm the applicable battery product No. on the body.When the battery pack is new or not used for a long time, the battery may notbe charged sufficiently. The battery will recover it capacity after discharging and charging it 2 to 3 times.Store the battery as follows.
・Lithium ion battery: fully recharge and store it.
・Nickel-hydrogen battery: fully recharge and store it.
・Ni-Cd battery: discharge and store the battery.
・Voltage…12V
・Type…Nickel hydrogen 3.0Ah

Part Number

Configured Part Number is shown.

EA813HD-5

Part Number
EA813HD-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813HD-5 in the Replacement Battery (for Hitachi) EA813HD-5 series.

Additional Products in this Category

Tech Support