Replacement Battery (For Bosch) EA813HE-16

Replacement Battery (For Bosch) EA813HE-16

【Product Specifications】
・Voltage …14.4V
・Variety …Lithium Ion Battery
・Type …BSL1460
・Volume …6.0Ah
・Recharge Time …About 30 minutes
・Cooling Correspondence

Part Number

Configured Part Number is shown.

EA813HE-16

Part Number
EA813HE-16
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813HE-16 in the Replacement Battery (For Bosch) EA813HE-16 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support