[Rechargeable] Screwdriver Drill EA813RE-1

[Rechargeable] Screwdriver Drill EA813RE-1

【Product Specifications】
・Battery-14.4V
・Recharge time-27min
・Chuck capacity-1.5 to 13mm
・Max torque-34Nm
・RPM-Low speed: 0 to 300rpm, High-speed: 0 to 1,100rpm
・Variable speed, 2-speed, forward/reverse, with a brake, keyless chuck, with a clutch and LED light
・Accessories-Battery pack x 2 pcs, battery charger, belt hook, resin case
・Dim.-189 x 82 x 191mm
・Weight-2.1kg
・Replacement battery-EA813RB-14A
・Spec.…Body
・Screwdriver bits are sold separately.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA813RE-1

Part Number
EA813RE-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813RE-1 in the [Rechargeable] Screwdriver Drill EA813RE-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support