CNC Keyless Chuck EA817A-403

CNC Keyless Chuck EA817A-403

【Product Specifications】
・With hook wrench
・BT shank integrated type
・Runout accuracy 50μm or less
・Chuck capacity (mm)…Dia. 3 to 16
・Shank…BT40

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA817A-403

Part Number
EA817A-403
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA817A-403 in the CNC Keyless Chuck EA817A-403 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support