• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

[Long Life Type] Wire Wheel Brush EA818-3

[Long Life Type] Wire Wheel Brush EA818-3

【Product Specifications】
・Hole dia.-12.7mm
・Yarn dia.-0.3mm
・Material-Steel
・By protecting bristles with polyurethane rubber, the breaking and splash of bristles are avoided.
・OD…100mm
・Thickness…13mm
・Max. RPM…5,100rpm

Part Number

Configured Part Number is shown.

EA818-3

Part Number
EA818-3
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818-3 in the [Long Life Type] Wire Wheel Brush EA818-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support