Flat Grinding Stone (205mm) EA818AX-23

Flat Grinding Stone (205mm) EA818AX-23

【Product Specifications】
・Dim.-205 x 19 x 15.88mm
・Max. RPM-2,000rpm
・Application…General steel materials
・Grits…A60P

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA818AX-23

Part Number
EA818AX-23
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AX-23 in the Flat Grinding Stone (205mm) EA818AX-23 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support