Flat Grinding Stone (255mm) EA818AY-31

Flat Grinding Stone (255mm) EA818AY-31

【Product Specifications】
・Dim.-255 x 25 x 19.05mm
・Max. RPM-2,000rpm
・Application…Stainless steel
・Grits…WA60K

Part Number

Configured Part Number is shown.

EA818AY-31

Part Number
EA818AY-31
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AY-31 in the Flat Grinding Stone (255mm) EA818AY-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support