Carbide Cutting Bit EA818E-14

Carbide Cutting Bit EA818E-14

【Product Specifications】
・For EA818E-8
・Shaft dia.-3.2mm
・Length-57mm
・Max. RPM-20,000rpm
・Blade tip dia.…1.6mm

Part Number

Configured Part Number is shown.

EA818E-14

Part Number
EA818E-14
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818E-14 in the Carbide Cutting Bit EA818E-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support