Cutting Grinding Stone EA818E-145【36 Pieces Per Package】

Cutting Grinding Stone EA818E-145

【Product Specifications】
・Max. RPM-35,000rpm
・For cutting of metal, wood and plastic
・Attach this to EA818E-140.
・Dia.…23.8mm
・Thickness…0.64mm
・Qty./unit…36 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA818E-145

Part Number
EA818E-145
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

36 Pieces Per Package

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818E-145 in the Cutting Grinding Stone EA818E-145 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support