Carbide Cutting Bit EA818E-15

Carbide Cutting Bit EA818E-15

【Product Specifications】
・For EA818E-8
・Shaft dia.-3.2mm
・Length-57mm
・Max. RPM-20,000rpm
・Blade tip dia.…3.2mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA818E-15

Part Number
EA818E-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818E-15 in the Carbide Cutting Bit EA818E-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support