Accessory Set for Hand Grinder EA818E-151

Accessory Set for Hand Grinder EA818E-151

【Product Specifications】
・Shaft dia.-2.4mm/3.2mm
・Grinding stone with shaft-4 pcs (dia. 3 x 7mm, dia. 3.7 x 9mm, dia. 4.8 x 12mm, dia. 7.5 x 11mm)
・Cemented carbide cutter-6 pcs (dia. 0.8 to 2.4mm)
・Collet chuck (2.4mm)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA818E-151

Part Number
EA818E-151
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818E-151 in the Accessory Set for Hand Grinder EA818E-151 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support