Accessory Set EA818E-157

Accessory Set EA818E-157

【Product Specifications】
・Shank (shaft dia. 3.2mm)-For cutting wheel (EA818E-140) x 1, for felt x 1, for grinding ring (dia. 13.0mm) x 1
・Cemented carbide cutter-Dia. 3 x 6mm x 1
・Cutting wheel-Dia. 32.0 x 1.2mm x 1, Dia. 23.8 x 0.64mm x 36
・Grinding ring (dia. 13.0mm)-#60 x 2, #120 x 2
・Cushion buff-Dia. 25 x 12mm x 1
・Grinding stone with shaft-Dia. 9.5 x 19mm x 1,Dia. 19.8 x 4mm x 1
・Brush with shaft-Carbon dia. 19 x 2mm (EA818E-111) x 1
・Felt buff-Dia. 13 x 7mm x 2, dia. 25.4 x 5mm x 2

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA818E-157

Part Number
EA818E-157
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818E-157 in the Accessory Set EA818E-157 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support