[3.2mm] Grinding Stone with Shaft EA818E-213

[3.2mm] Grinding Stone with Shaft EA818E-213

【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-35,000rpm
・Length-Approx. 38mm
・For removing the rust of, deburring, or grinding the metal, molding, welded joint, rivet.
・Dia. x height (mm)…3.2 x 10

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA818E-213

Part Number
EA818E-213
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818E-213 in the [3.2mm] Grinding Stone with Shaft EA818E-213 series.

Additional Products in this Category

Tech Support