[3.2mm Shaft] HSS Rotary Cutter EA818E-51

[3.2mm Shaft] HSS Rotary Cutter EA818E-51

【Product Specifications】
・Shaft dia.-3.2mm
・Material-HSS
・Max. RPM-35,000rpm
・Length-Approx. 38mm
・Soft materials, plastic, wood, etc.
・Blade dia. x Blade length…3.2 x 4.0mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA818E-51

Part Number
EA818E-51
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support