[2.4mm Shaft] HSS Rotary Cutter EA818E-86

[2.4mm Shaft] HSS Rotary Cutter EA818E-86

【Product Specifications】
・Shaft dia.-2.4mm
・Material-HSS
・Max. RPM-35,000rpm
・For carving the wood, fiberglass, plastic, soft metal, etc.
・Dia.…2.0mm
・Blade length…1.5mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA818E-86

Part Number
EA818E-86
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support