Mini Saw Attachment EA818EC-20

Mini Saw Attachment EA818EC-20

【Product Specifications】
・For EA818EA, EE-1A, EF-11, -12A, old ED
・Set details-Rim saw body, specific tip saw EA818EC-21
・Body dim.-90 x 50mm
・Capacity-6.3mm (Wood)
・Blade dim.-Dia. 31.8 x Dia. 9.22 x 0.5mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA818EC-20

Part Number
EA818EC-20
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818EC-20 in the Mini Saw Attachment EA818EC-20 series.

Additional Products in this Category

Tech Support