Grinding Stone with Shaft (3mm Shaft) EA819BB-11A

Grinding Stone with Shaft (3mm Shaft) EA819BB-11A

【Product Specifications】
・Max. rpm-50000rpm
・OD-10mm
・Height-12mm
・Length-About53mm
・Shaft dia.-3.0mm
・Color-Pink
・Grits-#80
・Abrasive grain-WA

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819BB-11A

Part Number
EA819BB-11A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BB-11A in the Grinding Stone with Shaft (3mm Shaft) EA819BB-11A series.

Additional Products in this Category

Tech Support