Gray Grinding Stone (6mm) (A) EA819BF-36

Gray Grinding Stone (6mm) (A) EA819BF-36

【Product Specifications】
・Shaft dia.-6.0mm
・Grits-#60
・For grinding of cast-iron, low carbon steel, etc.
・Dia.…19mm
・Height…19mm
・Max. RPM…42,000rpm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819BF-36

Part Number
EA819BF-36
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support