Felt Buff Hard Type with Shaft (6mm) EA819BH-21

Felt Buff Hard Type with Shaft (6mm) EA819BH-21

【Product Specifications】
・Shaft dia.-6.0mm
・Max. RPM-7000rpm(-21/-26:15000rpm)
・Buff material-Wool
・Buff of highly-compressed fine good-quality wool
・Having little deformation and strong retention of abrasive, this buff exerts good grinding performance.
・Dia.-15mm
・Height-30mm
・Length-66mm
・Hard type

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819BH-21

Part Number
EA819BH-21
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BH-21 in the Felt Buff Hard Type with Shaft (6mm) EA819BH-21 series.

Additional Products in this Category

Tech Support