Felt Buff Soft Type with Shaft (6mm) EA819BH-31

Felt Buff Soft Type with Shaft (6mm) EA819BH-31

【Product Specifications】
・Shaft dia.-6.0mm
・Length-46mm
・Max. RPM-15,000rpm
・Buff material-Wool
・Buff of highly-compressed fine good-quality wool
・Having little deformation and strong retention of abrasive, this buff exerts good grinding performance.
・Dia.-30mm
・Height-10mm
・Hardness-Soft

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819BH-31

Part Number
EA819BH-31
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BH-31 in the Felt Buff Soft Type with Shaft (6mm) EA819BH-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support