12mm Wire Brush Wheel (6mm) EA819BJ-78

12mm Wire Brush Wheel (6mm) EA819BJ-78

【Product Specifications】
・Shaft dia.-6.0mm
・Wire dia.-0.2mm
・Max. RPM-1200rpm
・Material-Hard steel wire
・For removing burrs and grinding corners of hole opening edges, hole bottoms, hole inner surfaces, and crossing holes
・Dia.-12mm
・Height-50mm
・Length-100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819BJ-78

Part Number
EA819BJ-78
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BJ-78 in the 12mm Wire Brush Wheel (6mm) EA819BJ-78 series.

Additional Products in this Category

Tech Support