Wire Brush with Cylinder Shaft (6mm Shaft) EA819BK-13

Wire Brush with Cylinder Shaft (6mm Shaft) EA819BK-13

【Product Specifications】
・Shaft dia.-6mm
・Yarn dia.-0.3mm
・Max. RPM-3000rpm
・For removing rust, deburring in a corner, narrow place, inside of a pipe, etc.
・Material…Brass
・Brush dia.…20mm
・Hair length…35mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819BK-13

Part Number
EA819BK-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BK-13 in the Wire Brush with Cylinder Shaft (6mm Shaft) EA819BK-13 series.

Additional Products in this Category

Tech Support