Diamond Bar Needle Type (3mm Shaft) EA819DH-111

Diamond Bar Needle Type (3mm Shaft) EA819DH-111

【Product Specifications】
・Shaft dia.-6.0mm
・Length-60mm
・Tip dia.--111:0.45mm、-112:0.47mm
・With diamond powder
・Blade dia.-4mm
・Tip angle-13°

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA819DH-111

Part Number
EA819DH-111
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DH-111 in the Diamond Bar Needle Type (3mm Shaft) EA819DH-111 series.

Additional Products in this Category

Tech Support